1 Features

2 Applications

3 Description

TI's FlexCap low-dropout (LDO) linear regulators feature unique compensation that allow use of any type of output capacitor with no limits on minimum or maximum equivalent series resistance (ESR). The LP38501 and LP38503 series of LDOs operate from a 2.7-V to 5.5-V input supply. These ultra-low-dropout linear regulators respond very quickly to step changes in load, making them suitable for low-voltage microprocessor applications. Developed on a CMOS process (utilizing a PMOS pass transistor) the LP38501-ADJ and LP38503-ADJ have low quiescent currents that change little with load current.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LP38501
LP38503
DDPAK/TO-263 (5) 10.16 mm x 8.42 mm
TO-263 (5) 10.16 mm x 9.85 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Circuits

LP38501-ADJ LP38503-ADJ app_circuit_1_snvs522.png
*Minimum capacitance required (see Application and Implementation).
LP38501-ADJ LP38503-ADJ app_circuit_02_snvs522.png
*Minimum capacitance required (see Application and Implementation).