SLVSEB8B October 2018 – October 2018 LP5018 , LP5024
PRODUCTION DATA.
BANK_B_COLOR is shown in Figure 26 and described in Table 11.
Return to Table 4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bank_B_Color | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | Bank_B_Color | R/W | 0h | FFh = The color mixing percentage is 100%.
... 80h = The color mixing percentage is 50%. ... 00h = The color mixing percentage is 0%. |