SNVSC57 September 2022 LP5912-EP
PRODUCTION DATA
The EIA/JEDEC standard recommends the use of psi (Ψ) thermal characteristics to estimate the junction temperatures of surface-mount devices on a typical PCB board application. These characteristics are not true thermal resistance values, but rather package-specific thermal characteristics that offer practical and relative means of estimating junction temperatures. These psi metrics are determined to be significantly independent of copper-spreading area. The key thermal characteristics (ΨJT and ΨJB) are used in accordance with Equation 4 or Equation 5 and are given in the Section 6.4 table.
where:
where:
For more information about the thermal characteristics ΨJT and ΨJB, see the Semiconductor and IC Package Thermal Metrics application note; for more information about measuring TTOP and TBOARD, see the Using New Thermal Metrics application note; and for more information about the EIA/JEDEC JESD51 PCB used for validating RθJA, see the Thermal Characteristics of Linear and Logic Packages Using JEDEC PCB Designs application note. These application notes are available at www.ti.com.