SNVSAT4A September 2017 – June 2021 LP873220-Q1
PRODUCTION DATA
PGOOD_CTRL_1 is shown in Table 7-51, Address: 0x15
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
PGOOD_POL | PGOOD_OD | PGOOD_ WINDOW_LDO | PGOOD_ WINDOW_BUCK | EN_PGOOD_LDO1 | EN_PGOOD_LDO0 | EN_PGOOD_BUCK1 | EN_PGOOD_BUCK0 |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | PGOOD_POL | R/W | 0 | PGOOD signal polarity: 0 - PGOOD signal high when the monitored outputs are valid. 1 - PGOOD signal low when the monitored outputs are valid. |
6 | PGOOD_OD | R/W | 1 | PGOOD signal type: 0 - Push-pull output (VANA level) 1 - Open-drain output |
5 | PGOOD_ WINDOW_LDO | R/W | 1 | LDO Output voltage monitoring method for the PGOOD signal: 0 - Only undervoltage monitoring 1 - Overvoltage and undervoltage monitoring |
4 | PGOOD_ WINDOW_BUCK | R/W | 1 | Buck Output voltage monitoring method for the PGOOD signal: 0 - Only undervoltage monitoring 1 - Overvoltage and undervoltage monitoring |
3 | EN_PGOOD_LDO1 | R/W | 1 | PGOOD signal source control from LDO1: 0 - LDO1 is not monitored. 1 - LDO1 Power-Good threshold voltage is monitored. |
2 | EN_PGOOD_LDO0 | R/W | 1 | PGOOD signal source control from theLDO0: 0 - LDO0 is not monitored. 1 - LDO0 Power-Good threshold voltage is monitored. |
1 | EN_PGOOD_BUCK1 | R/W | 1 | PGOOD signal source control from the Buck1: 0 - Buck1 is not monitored. 1 - Buck1 Power-Good threshold voltage is monitored. |
0 | EN_PGOOD_BUCK0 | R/W | 1 | PGOOD signal source control from the Buck0: 0 - Buck0 is not monitored. 1 - Buck0 Power-Good threshold voltage is monitored. |