SNVSBK2 September 2019 LP8733
PRODUCTION DATA.
The LP8733xx is a high-efficiency, high-performance flexible power supply device with two step-down DC/DC converter cores (Buck0 and Buck1) and two low-dropout (LDO) linear regulators (LDO0 and LDO1) for industrial applications. The cores can be configured for a two single-phase output and dual-phase single output configuration.Table 1 lists the output characteristics of the regulators.
SUPPLY | OUTPUT | ||
---|---|---|---|
VOUT RANGE (V) | RESOLUTION (mV) | IMAX MAXIMUM OUTPUT CURRENT (mA) | |
Buck0 (single-phase) | 0.7 to 3.36 | 10 (0.7 V to 0.73 V)
5 (0.73 V to 1.4 V) 20 (1.4 V to 3.36 V) |
3000 |
Buck1 (single-phase) | 0.7 to 3.36 | 10 (0.7 V to 0.73 V)
5 (0.73 V to 1.4 V) 20 (1.4 V to 3.36 V) |
3000 |
Buck0 and Buck1 (dual-phase) | 0.7 to 3.36 | 10 (0.7 V to 0.73 V)
5 (0.73 V to 1.4 V) 20 (1.4 V to 3.36 V) |
6000 |
LDO0 | 0.8 to 3.3 | 100 | 300 |
LDO1 | 0.8 to 3.3 | 100 | 300 |
The LP8733xx also supports switching clock synchronization to an external clock (CLKIN pin). The nominal frequency of the external clock can be from 1 MHz to 24 MHz with 1-MHz steps.
Additional features include:
The LP8733xx has one dedicated general purpose digital output (GPO) signal. The CLKIN pin can be programmed as a second GPO signal (GPO2), if the external clock is not needed. The output type (open-drain or push-pull) is programmable for the GPOs.