SNVSBK2 September   2019 LP8733

PRODUCTION DATA.  

  1. Features
    1.     Simplified Schematic
  2. Applications
  3. Description
    1.     DC/DC Efficiency vs Output Current
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
    6. 6.6 I2C Serial Bus Timing Parameters
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  DC/DC Converters
        1. 7.3.1.1 Overview
        2. 7.3.1.2 Dual-Phase Operation and Phase-Adding/Shedding
        3. 7.3.1.3 Transition Between PWM and PFM Modes
        4. 7.3.1.4 Dual-Phase Switcher Configurations
        5. 7.3.1.5 Buck Converter Load Current Measurement
        6. 7.3.1.6 Spread-Spectrum Mode
      2. 7.3.2  Sync Clock Functionality
      3. 7.3.3  Low-Dropout Linear Regulators (LDOs)
      4. 7.3.4  Power-Up
      5. 7.3.5  Regulator Control
        1. 7.3.5.1 Enabling and Disabling Regulators
        2. 7.3.5.2 Changing Output Voltage
      6. 7.3.6  Enable and Disable Sequences
      7. 7.3.7  Device Reset Scenarios
      8. 7.3.8  Diagnosis and Protection Features
        1. 7.3.8.1 Power-Good Information (PGOOD pin)
          1. 7.3.8.1.1 PGOOD Pin Gated Mode
          2. 7.3.8.1.2 PGOOD Pin Continuous Mode
        2. 7.3.8.2 Warnings for Diagnosis (Interrupt)
          1. 7.3.8.2.1 Output Power Limit
          2. 7.3.8.2.2 Thermal Warning
        3. 7.3.8.3 Protection (Regulator Disable)
          1. 7.3.8.3.1 Short-Circuit and Overload Protection
          2. 7.3.8.3.2 Overvoltage Protection
          3. 7.3.8.3.3 Thermal Shutdown
        4. 7.3.8.4 Fault (Power Down)
          1. 7.3.8.4.1 Undervoltage Lockout
      9. 7.3.9  Operation of the GPO Signals
      10. 7.3.10 Digital Signal Filtering
    4. 7.4 Device Functional Modes
      1. 7.4.1 Modes of Operation
    5. 7.5 Programming
      1. 7.5.1 I2C-Compatible Interface
        1. 7.5.1.1 Data Validity
        2. 7.5.1.2 Start and Stop Conditions
        3. 7.5.1.3 Transferring Data
        4. 7.5.1.4 I2C-Compatible Chip Address
        5. 7.5.1.5 Auto-Increment Feature
    6. 7.6 Register Maps
      1. 7.6.1 Register Descriptions
        1. 7.6.1.1  DEV_REV
          1. Table 8. DEV_REV Register Field Descriptions
        2. 7.6.1.2  OTP_REV
          1. Table 9. OTP_REV Register Field Descriptions
        3. 7.6.1.3  BUCK0_CTRL_1
          1. Table 10. BUCK0_CTRL_1 Register Field Descriptions
        4. 7.6.1.4  BUCK0_CTRL_2
          1. Table 11. BUCK0_CTRL_2 Register Field Descriptions
        5. 7.6.1.5  BUCK1_CTRL_1
          1. Table 12. BUCK1_CTRL_1 Register Field Descriptions
        6. 7.6.1.6  BUCK1_CTRL_2
          1. Table 13. BUCK1_CTRL_2 Register Field Descriptions
        7. 7.6.1.7  BUCK0_VOUT
          1. Table 14. BUCK0_VOUT Register Field Descriptions
        8. 7.6.1.8  BUCK1_VOUT
          1. Table 15. BUCK1_VOUT Register Field Descriptions
        9. 7.6.1.9  LDO0_CTRL
          1. Table 16. LDO0_CTRL Register Field Descriptions
        10. 7.6.1.10 LDO1_CTRL
          1. Table 17. LDO1_CTRL Register Field Descriptions
        11. 7.6.1.11 LDO0_VOUT
          1. Table 18. LDO0_VOUT Register Field Descriptions
        12. 7.6.1.12 LDO1_VOUT
          1. Table 19. LDO1_VOUT Register Field Descriptions
        13. 7.6.1.13 BUCK0_DELAY
          1. Table 20. BUCK0_DELAY Register Field Descriptions
        14. 7.6.1.14 BUCK1_DELAY
          1. Table 21. BUCK1_DELAY Register Field Descriptions
        15. 7.6.1.15 LDO0_DELAY
          1. Table 22. LDO0_DELAY Register Field Descriptions
        16. 7.6.1.16 LDO1_DELAY
          1. Table 23. LDO1_DELAY Register Field Descriptions
        17. 7.6.1.17 GPO_DELAY
          1. Table 24. GPO_DELAY Register Field Descriptions
        18. 7.6.1.18 GPO2_DELAY
          1. Table 25. GPO2_DELAY Register Field Descriptions
        19. 7.6.1.19 GPO_CTRL
          1. Table 26. GPO_CTRL Register Field Descriptions
        20. 7.6.1.20 CONFIG
          1. Table 27. CONFIG Register Field Descriptions
        21. 7.6.1.21 PLL_CTRL
          1. Table 28. PLL_CTRL Register Field Descriptions
        22. 7.6.1.22 PGOOD_CTRL_1
          1. Table 29. PGOOD_CTRL_1 Register Field Descriptions
        23. 7.6.1.23 PGOOD_CTRL_2
          1. Table 30. PGOOD_CTRL_2 Register Field Descriptions
        24. 7.6.1.24 PG_FAULT
          1. Table 31. PG_FAULT Register Field Descriptions
        25. 7.6.1.25 RESET
          1. Table 32. RESET Register Field Descriptions
        26. 7.6.1.26 INT_TOP_1
          1. Table 33. INT_TOP_1 Register Field Descriptions
        27. 7.6.1.27 INT_TOP_2
          1. Table 34. INT_TOP_2 Register Field Descriptions
        28. 7.6.1.28 INT_BUCK
          1. Table 35. INT_BUCK Register Field Descriptions
        29. 7.6.1.29 INT_LDO
          1. Table 36. INT_LDO Register Field Descriptions
        30. 7.6.1.30 TOP_STAT
          1. Table 37. TOP_STAT Register Field Descriptions
        31. 7.6.1.31 BUCK_STAT
          1. Table 38. BUCK_STAT Register Field Descriptions
        32. 7.6.1.32 LDO_STAT
          1. Table 39. LDO_STAT Register Field Descriptions
        33. 7.6.1.33 TOP_MASK_1
          1. Table 40. TOP_MASK_1 Register Field Descriptions
        34. 7.6.1.34 TOP_MASK_2
          1. Table 41. TOP_MASK_2 Register Field Descriptions
        35. 7.6.1.35 BUCK_MASK
          1. Table 42. BUCK_MASK Register Field Descriptions
        36. 7.6.1.36 LDO_MASK
          1. Table 43. LDO_MASK Register Field Descriptions
        37. 7.6.1.37 SEL_I_LOAD
          1. Table 44. SEL_I_LOAD Register Field Descriptions
        38. 7.6.1.38 I_LOAD_2
          1. Table 45. I_LOAD_2 Register Field Descriptions
        39. 7.6.1.39 I_LOAD_1
          1. Table 46. I_LOAD_1 Register Field Descriptions
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Inductor Selection
        2. 8.2.1.2 Buck Input Capacitor Selection
        3. 8.2.1.3 Buck Output Capacitor Selection
        4. 8.2.1.4 LDO Input Capacitor Selection
        5. 8.2.1.5 LDO Output Capacitor Selection
        6. 8.2.1.6 Current Limit vs. Maximum Output Current
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
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
Power-Good Information (PGOOD pin)

In addition to the interrupt-based indication of the current limit and the Power-Good level, the LP8733xx device supports monitoring with PGOOD signal:

  • Regulator output voltage
  • Input supply overvoltage
  • Thermal warning
  • Thermal shutdown

The regulator output voltage monitoring (not current limit monitoring) can be selected for the PGOOD indication. This selection is individual for both buck regulators (only master buck in dual-phase configuration) and LDO regulators, and is set by the EN_PGOOD_BUCKx bits in the PGOOD_CTRL_1 register and the EN_PGOOD_LDOx bits in the PGOOD_CTRL_1 register. When a regulator is disabled, the monitoring is automatically masked to prevent it forcing the PGOOD inactive. A thermal warning can also be selected for the PGOOD indication with the EN_PGOOD_TWARN bit in the PGOOD_CTRL_2 register. The monitoring from all the output rails, thermal warning (TDIE_WARN_STAT), input overvoltage interrupt (OVP_INT), and thermal shutdown interrupt (TDIE_SD_INT) are combined, and the PGOOD pin is active only if all the selected sources shows a valid status.

The type of output voltage monitoring for the PGOOD signal is selected by the PGOOD_WINDOW_x bits in the PGOOD_CTRL_1 register. If the bit is 0, only undervoltage is monitored; if the bit is 1, both undervoltage and overvoltage are monitored.

The polarity and the output type (push-pull or open-drain) are selected by the PGOOD_POL and PGOOD_OD bits in the PGOOD_CTRL_1 register.

The PGOOD is only active and asserted when all enabled power resource output voltages are within specified tolerance for each requested and programmed output voltage.

The PGOOD is inactive and de-asserted if any enabled power resource output voltages is outside specified tolerance for each requested and programmed output voltage.

The device OTP setting selects either gated (or unusual) or continuous (or invalid) mode of operation.