SNVSBK2 September 2019 LP8733
PRODUCTION DATA.
SEL_I_LOAD is shown in Table 44, Address: 0x24
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | LOAD_CURRENT_BUCK
_SELECT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:1 | Reserved - do not use | R/W | 000 0000 | |
0 | LOAD_CURRENT_
BUCK_SELECT |
R/W | 0 | Start the current measurement on the selected regulator:
0 - Buck0 1 - Buck1 The measurement is started when the register is written. If the selected buck is master, then the measurement result is a sum current of the master and slave buck. If the selected buck is slave, then the measurement result is a current of the selected slave buck. |