SNVSAT2A June 2017 – June 2021 LP87332B-Q1
PRODUCTION DATA
PLL_CTRL is shown in Table 7-49, Address: 0x14
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | EN_PLL | Reserved - do not use | EXT_CLK_FREQ[4:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved - do not use | R/W | 0 | |
6 | EN_PLL | R/W | 0 | Selection of the external clock and PLL operation: 0 - Forced to the internal RC oscillator. The PLL is disabled. 1 - PLL is enabled in the STANDBY and ACTIVE modes. Automatic external clock use when available, and interrupt is generated if the external clock appears or disappears. |
5 | Reserved - do not use | R/W | 0 | This bit must be set to '''0.'' |
4:0 | EXT_CLK_FREQ[4:0] | R/W | 0x01 | Frequency of the external clock (CLKIN): 0x00 - 1 MHz 0x01 - 2 MHz 0x02 - 3 MHz ... 0x16 - 23 MHz 0x17 - 24 MHz 0x18...0x1F - Reserved - do not use See electrical specification for the input clock frequency tolerance. |