SNVSAW2B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NUMBER | NAME | ||
| 1 | FB_B2 | A | Output voltage feedback (positive) for Buck2. |
| 2 | EN3 | D/I/O | Programmable enable signal for buck regulators (can be also configured to select between two buck output voltage levels). Alternative function is GPIO3. |
| 3 | CLKIN | D/I | External clock input. Connect to ground if external clock is not used. |
| 4, 17, Thermal Pad | AGND | G | Ground |
| 5 | SCL | D/I | Serial interface clock input for I2C access. Connect a pullup resistor. |
| 6 | SDA | D/I/O | Serial interface data input and output for I2C access. Connect a pullup resistor. |
| 7 | EN1 | D/I/O | Programmable Enable signal for buck regulators (can be also configured to select between two buck output voltage levels). Alternative function is GPIO1. |
| 8 | FB_B0 | A | Output voltage feedback (positive) for Buck0 |
| 9 | VIN_B0 | P | Input for Buck0. The separate power pins VIN_Bx are not connected together internally - VIN_Bx pins must be connected together in the application and be locally bypassed. |
| 10 | SW_B0 | A | Buck0 switch node |
| 11 | PGND_B01 | G | Power ground for Buck0 and Buck1 |
| 12 | SW_B1 | A | Buck1 switch node |
| 13 | VIN_B1 | P | Input for Buck1. The separate power pins VIN_Bx are not connected together internally – VIN_Bx pins must be connected together in the application and be locally bypassed. |
| 14 | FB_B1 | A | Output voltage feedback (positive) for Buck1. |
| 15 | EN2 | D/I/O | Programmable enable signal for Buck regulators (can be also configured to select between two buck output voltage levels). Alternative function is GPIO2. |
| 16 | PGOOD | D/O | Power Good indication signal |
| 18 | VANA | P | Supply voltage for analog and digital blocks. Must be connected to same node as with VIN_Bx. |
| 19 | nINT | D/O | Open-drain interrupt output, active LOW |
| 20 | NRST | D/I | Reset signal for the device. |
| 21 | FB_B3 | A | Output voltage feedback (positive) for Buck3. |
| 22 | VIN_B3 | P | Input for Buck3. The separate power pins VIN_Bx are not connected together internally – VIN_Bx pins must be connected together in the application and be locally bypassed. |
| 23 | SW_B3 | A | Buck3 switch node |
| 24 | PGND_B23 | G | Power Ground for Buck2 and Buck3 |
| 25 | SW_B2 | A | Buck2 switch node |
| 26 | VIN_B2 | P | Input for Buck2. The separate power pins VIN_Bx are not connected together internally – VIN_Bx pins must be connected together in the application and be locally bypassed. |
| A: Analog Pin, D: Digital Pin, G: Ground Pin, P: Power Pin, I: Input Pin, O: Output Pin | |||