4 Revision History
Changes from A Revision (June 2017) to B Revision
- Added top navigator link for TI reference design Go
- Added note "When internal charge pump is disabled and CPUMP pin is used as an input, max rating is 5.5 V same as VDD." Go
- Added note "When internal charge pump is disabled and CPUMP pin is used as an input, max rating is 5.5V same as VDD." Go
- Deleted "ƒOSC" row Go
- Deleted "led_driver_headroom = 01b" Go
- Changed to "325" from "200" Go
- Changed to "450" from "400" Go
- Changed to "18.6" from "18.8" Go
- Changed to "21.4" from "21.2" Go
- Added VSDOOL and VSDOOH two rowsGo
- Changed Data hold time to rising edge of SCLK in SPI Timing Diagram Go
- Changed to "VDD" from "EN" Go
- Changed to "90%" from "88%" Go
- Changed to "1.21 V" from "1.2 V" Go
- Changed to "1.21 V" from "1.2 V" Go
- Changed to "1.76 V" from "1.423 V" Go
- Changed to "1.21 V" from "1.2 V" Go
- Changed to "ISEL_MAX" from "ISEL_MAX" Go
- Changed to "1.21 V and 2560" from "1.2 V and 2580" in Equation 11Go
- Changed to "DITHER_SELECT[2:0]" from "DITHER_SELECT[1:0]" Go
- Changed to "up to 5 bits" from "3 bits" Go
- Changed to "has 3 bits enabled (default 011b) from "is disabled" Go
- Changed to "110 ms" from "1600 milliseconds" Go
- Changed to "overcurrent" from "undervoltage" Go
- Changed to "Boost does not start up. Fault is cleared by VDD cycling with correct resistor connection at FSET pin." from "Device starts up using fail-safe values." Go
- Changed to "400-ms" from "300-ms" Go
- Changed to "VDD" from "EN" Go
- Added " For proper operation of discharge function, pull the EN pin before VDD pin. VIN and VDDIO can be set low any time after EN low." Go
- Changed to "8B0h' from "B0h" Go
- Changed to "R/W-2h' from 'R/W-0h" Go
- Changed to "2h" from "0h" Go
- Changed to "100h" from "0h" Go
- Changed to "100h" from "0h" Go
- Changed to "100h" from "0h" Go
- Changed to "100h" from "0h" Go
- Changed to "000h - 0FFh = 0 °C to 255 °C, 100h - 1FFh = –256 °C to –1 °C" from "0h = –1 to –255 °C"Go
- Changed to "000h - 0FFh = 0 °C to 255 °C, 100h - 1FFh = –256 °C to –1 °C" from "0h = –1 to –255 °C" Go
- Changed to "000h - 0FFh = 0 °C to 255 °C, 100h - 1FFh = –256 °C to –1 °C" from "0h = –1 to –255 °C" Go
- Changed to "1C0h" from "0h" Go
- Changed to "1C0h" from "0h" Go
- Changed to "1C0h" from "0h" Go
- Changed to "1C0h" from "0h" Go
- Changed to "2882h" from "882h" Go
- Changed to "2h" from "0h" Go
- Changed to "2h" from "0h" Go
- Changed Description of FSM_LIVE_STATUS Go
- Changed to "VIN(min) × D / ( ƒSW × L )" from "VIN(min)× D / ƒSW × L"Go
- Changed to "Current set resistor for 100 mA maximum" from "Maximum current set resistor" Go
- Changed to "43.5 V" from "40 V" Go
- Changed to "10-µF" from "10-µH" Go
- Changed to "Current set resistor for 150 mA max" from "Maximum current set resistor" Go
Changes from * Revision (March 2017) to A Revision
- First public release of full data sheet Go