SLLS047M February 1989 – November 2014 MAX232
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The MAX232 device is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/EIA-232-F voltage levels from a single 5-V supply. Each receiver converts TIA/EIA-232-F inputs to 5-V TTL/CMOS levels. These receivers have a typical threshold of 1.3 V, a typical hysteresis of 0.5 V, and can accept ±30-V inputs. Each driver converts TTL/CMOS input levels into TIA/EIA-232-F levels.
ORDER NUMBER | PACKAGE (PIN) | BODY SIZE |
---|---|---|
MAX232x | SOIC (16) | 9.90 mm × 3.91 mm |
SOIC (16) | 10.30 mm × 7.50 mm | |
PDIP (16) | 19.30 mm × 6.35 mm | |
SOP (16) | 10.3 mm × 5.30 mm |