SLLS047M February 1989 – November 2014 MAX232
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(2) | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | T1OUT, T2OUT | RL = 3 kΩ to GND | 5 | 7 | V | ||
VOL | Low-level output voltage(2) | T1OUT, T2OUT | RL = 3 kΩ to GND | –7 | –5 | V | ||
rO | Output resistance | T1OUT, T2OUT | VS+ = VS– = 0, VO = ±2 V | 300 | Ω | |||
IOS(3) | Short-circuit output current | T1OUT, T2OUT | VCC = 5.5 V, VO = 0 V | ±10 | mA | |||
IIS | Short-circuit input current | T1IN, T2IN | VI = 0 | 200 | µA |