SLLS047M February 1989 – November 2014 MAX232
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The VCC voltage should be connected to the same power source used for logic device connected to TIN pins. VCC should be between 4.5V and 5.5V.