SLLS047M February 1989 – November 2014 MAX232
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V | ||
VIH | High-level input voltage (T1IN,T2IN) | 2 | V | ||||
VIL | Low-level input voltage (T1IN, T2IN) | 0.8 | V | ||||
R1IN, R2IN | Receiver input voltage | ±30 | V | ||||
TA | Operating free-air temperature | MAX232 | 0 | 70 | °C | ||
MAX232I | –40 | 85 |