SLLS047M February 1989 – November 2014 MAX232
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SR | Driver slew rate | RL = 3 kΩ to 7 kΩ, see Figure 4 | 30 | V/μs | |||
SR(t) | Driver transition region slew rate | see Figure 5 | 3 | V/μs | |||
Data rate | One TOUT switching | 120 | kbit/s | ||||
tPLH®) | Receiver propagation delay time, low- to high-level output | TTL load, see Figure 3 | 500 | ns | |||
tPHL®) | Receiver propagation delay time, high- to low-level output | TTL load, see Figure 3 | 500 | ns |