SLLSG06 December 2024 MCF8315D
PRODUCTION DATA
The MCF8315D provides information about the motor speed through the Frequency Generate (FG) pin. In MCF8315D, the FG pin output is configured through FG_CONFIG. When FG_CONFIG is configured to 0b, the FG output is active as long as the MCF8315D is driving the motor. When FG_CONFIG is configured to 1b, the MCF8315D provides an FG output until the motor back-EMF falls below FG_BEMF_THR.