When a HW_LOCK_ILIMIT event happens in this mode,
the status of MOSFET will be configured by HW_LOCK_ILIMIT_MODE and
nFAULT is driven low. Status of MOSFETs during HW_LOCK_ILIMIT:
- HW_LOCK_ILIMIT_MODE = 000b: All MOSFETs are turned
OFF.
- HW_LOCK_ILIMIT_MODE = 001b: All low-side MOSFETs
are turned ON.
- HW_LOCK_ILIMIT_MODE = 010b: All high-side MOSFETs
are turned ON.
The CONTROLLER_FAULT and HW_LOCK_ILIMIT bits are set to 1b in
the fault status registers. Normal operation resumes (gate driver
operation and the nFAULT pin is released) when the HW_LOCK_ILIMIT
condition clears and a clear fault command is issued through the
CLR_FLT bit.