When a LOCK_ILIMIT event happens in this mode, the
status of MOSFETs will be configured by LOCK_ILIMIT_MODE and nFAULT
is driven low. Status of MOSFETs during LOCK_ILIMIT:
- LOCK_ILIMIT_MODE = 011b: All MOSFETs are turned
OFF.
- LOCK_ILIMIT_MODE = 100b: All low-side MOSFETs are
turned ON
- LOCK_ILIMIT_MODE = 101b: All high-side MOSFETs are
turned ON
The CONTROLLER_FAULT and LOCK_ILIMIT bits are set to 1b in the
fault status registers. Normal operation resumes automatically (gate
driver operation and the nFAULT pin is released) after the
t
LCK_RETRY (configured by LCK_RETRY) time lapses.
The CONTROLLER_FAULT and LOCK_ILIMIT bits are reset to 0b after the
t
LCK_RETRY period expires.