SLLSFH8B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
The buck regulator in MCT8316A is primarily designed to support low inductance of 47-µH and 22-µH. A 47-µH inductor allows the buck regulator to operate up to 170-mA load current support, whereas applications requiring current up to 20-mA can use a 22-µH inductor which saves component size.
Figure 8-3 shows the connection of buck regulator in inductor mode.
Figure 8-3 Buck (Inductor Mode)