SLAS541M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER(1) | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE low to clock | 2.2 V, 3 V | 50 | ns | |||
| tSTE,LAG | STE lag time, last clock to STE high | 2.2 V, 3 V | 10 | ns | |||
| tSTE,ACC | STE access time, STE low to SOMI data out | 2.2 V, 3 V | 50 | ns | |||
| tSTE,DIS | STE disable time, STE high to SOMI high impedance | 2.2 V, 3 V | 50 | ns | |||
| tSU,SI | SIMO input data setup time | 2.2 V | 20 | ns | |||
| 3 V | 15 | ||||||
| tHD,SI | SIMO input data hold time | 2.2 V | 10 | ns | |||
| 3 V | 10 | ||||||
| tVALID,SO | SOMI output data valid time | UCLK edge to SOMI valid, CL = 20 pF | 2.2 V | 75 | 110 | ns | |
| 3 V | 50 | 75 | |||||
Figure 8-27 SPI Master Mode, CKPH = 0
Figure 8-28 SPI Master Mode, CKPH = 1
Figure 8-29 SPI Slave Mode, CKPH = 0
Figure 8-30 SPI Slave Mode, CKPH = 1