SLAS541L June 2007 – May 2020 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
VREF+ | Positive built-in reference voltage output | REF2_5V = 1 for 2.5 V,
IVREF+max ≤ IVREF+ ≤ IVREF+min |
–40°C to 85°C | 3 V | 2.4 | 2.5 | 2.6 | V |
105°C | 2.37 | 2.5 | 2.64 | |||||
REF2_5V = 0 for 1.5 V,
IVREF+max ≤ IVREF+ ≤ IVREF+min |
–40°C to 85°C | 2.2 V, 3 V | 1.44 | 1.5 | 1.56 | |||
105°C | 1.42 | 1.5 | 1.57 | |||||
AVCC(min) | AVCC minimum voltage, positive built-in reference active | REF2_5V = 0,
IVREF+max ≤ IVREF+ ≤ IVREF+min |
2.2 | V | ||||
REF2_5V = 1,
–0.5 mA ≤ IVREF+ ≤ IVREF+min |
2.8 | |||||||
REF2_5V = 1,
–1 mA ≤ IVREF+ ≤ IVREF+min |
2.9 | |||||||
IVREF+ | Load current out of VREF+terminal | 2.2 V | 0.01 | –0.5 | mA | |||
3 V | 0.01 | –1 | ||||||
IL(VREF)+ | Load-current regulation, VREF+ terminal (1) | IVREF+ = 500 µA ±100 µA,
Analog input voltage ≈ 0.75 V, REF2_5V = 0 |
2.2 V | ±2 | LSB | |||
3 V | ±2 | |||||||
IVREF+ = 500 µA ±100 µA,
Analog input voltage ≈ 1.25 V, REF2_5V = 1 |
3 V | ±2 | ||||||
IDL(VREF) + | Load current regulation, VREF+ terminal (2) | IVREF+ = 100 µA → 900 µA,
CVREF+ = 5 µF, Ax ≈ 0.5 × VREF+, Error of conversion result ≤ 1 LSB |
3 V | 20 | ns | |||
CVREF+ | Capacitance at pin VREF+(3) | REFON = 1,
0 mA ≤ IVREF+ ≤ IVREF+max |
2.2 V, 3 V | 5 | 10 | µF | ||
TREF+ | Temperature coefficient of built-in reference (2) | IVREF+ is a constant in the range of
0 mA ≤ IVREF+ ≤ 1 mA |
2.2 V, 3 V | ±100 | ppm/°C | |||
tREFON | Settling time of internal reference voltage (see Figure 5-38)(2)(4) | IVREF+ = 0.5 mA, CVREF+ = 10 µF,
VREF+ = 1.5 V, VAVCC = 2.2 V |
2.2 V | 17 | ms |