SLAS541L June 2007 – May 2020 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fLFXT1,LF | LFXT1 oscillator crystal frequency, LF mode 0, 1 | XTS = 0, LFXT1Sx = 0 or 1 | 1.8 V to 3.6 V | 32768 | Hz | ||
fLFXT1,LF,logic | LFXT1 oscillator logic level square wave input frequency, LF mode | XTS = 0, LFXT1Sx = 3, XCAPx = 0 | 1.8 V to 3.6 V | 10000 | 32768 | 50000 | Hz |
OALF | Oscillation allowance for LF crystals | XTS = 0, LFXT1Sx = 0,
fLFXT1,LF = 32768 Hz, CL,eff = 6 pF |
500 | kΩ | |||
XTS = 0, LFXT1Sx = 0,
fLFXT1,LF = 32768 Hz, CL,eff = 12 pF |
200 | ||||||
CL,eff | Integrated effective load capacitance, LF mode(1) | XTS = 0, XCAPx = 0 | 1 | pF | |||
XTS = 0, XCAPx = 1 | 5.5 | ||||||
XTS = 0, XCAPx = 2 | 8.5 | ||||||
XTS = 0, XCAPx = 3 | 11 | ||||||
Duty cycle, LF mode | XTS = 0, Measured at P2.0/ACLK,
fLFXT1,LF = 32768 Hz |
2.2 V, 3 V | 30% | 50% | 70% | ||
fFault,LF | Oscillator fault frequency, LF mode(3) | XTS = 0, LFXT1Sx = 3, XCAPx = 0(2) | 2.2 V, 3 V | 10 | 10000 | Hz |