6.3 Operating Modes
The MSP430 has one active mode and five software-selectable low-power modes of operation. An interrupt event can wake the device from any of the five low-power modes, service the request, and restore back to the low-power mode on return from the interrupt program.
The following six operating modes can be configured by software:
- Active mode (AM)
- Low-power mode 0 (LPM0)
- CPU is disabled
- ACLK and SMCLK remain active
- MCLK is disabled
- Low-power mode 1 (LPM1)
- CPU is disabled
- ACLK and SMCLK remain active. MCLK is disabled
- DC generator of the DCO is disabled if DCO not used in active mode
- Low-power mode 2 (LPM2)
- CPU is disabled
- MCLK and SMCLK are disabled
- DC generator of the DCO remains enabled
- ACLK remains active
- Low-power mode 3 (LPM3)
- CPU is disabled
- MCLK and SMCLK are disabled
- DC generator of the DCO is disabled
- ACLK remains active
- Low-power mode 4 (LPM4)
- CPU is disabled
- ACLK is disabled
- MCLK and SMCLK are disabled
- DC generator of the DCO is disabled
- Crystal oscillator is stopped