SLAS541L June 2007 – May 2020 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fTA | Timer_A clock frequency | Internal: SMCLK or ACLK,
External: TACLK or INCLK, Duty cycle = 50% ±10% |
2.2 V | 10 | MHz | ||
3 V | 16 | ||||||
tTA,cap | Timer_A capture timing | TA0, TA1, TA2 | 2.2 V, 3 V | 20 | ns |