SLAS677G September 2010 – May 2020 MSP430F5304 , MSP430F5308 , MSP430F5309 , MSP430F5310
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| AVCC | Analog supply voltage | AVCC and DVCC are connected together,
AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V |
1.8 | 3.6 | V | ||
| V(Ax) | Analog input voltage range (2) | All ADC10_A pins: P6.0 to P6.7, P5.0, and P5.1 terminals | 0 | AVCC | V | ||
| IADC10_A | Operating supply current into AVCC terminal. REF module and reference buffer off. | fADC10CLK = 5 MHz, ADC10ON = 1, REFON = 0,
SHT0 = 0, SHT1 = 0, ADC10DIV = 0, ADC10SREF = 00 |
2.2 V | 60 | 100 | µA | |
| 3 V | 75 | 110 | |||||
| Operating supply current into AVCC terminal. REF module on, reference buffer on. | fADC10CLK = 5 MHz, ADC10ON = 1, REFON = 1,
SHT0 = 0, SHT1 = 0, ADC10DIV = 0, ADC10SREF = 01 |
3 V | 113 | 150 | |||
| Operating supply current into AVCC terminal. REF module off, reference buffer on. | fADC10CLK = 5 MHz, ADC10ON = 1, REFON = 0,
SHT0 = 0, SHT1 = 0, ADC10DIV = 0, ADC10SREF = 10, VEREF = 2.5 V |
3 V | 105 | 140 | |||
| Operating supply current into AVCC terminal. REF module off, reference buffer off. | fADC10CLK = 5 MHz, ADC10ON = 1, REFON = 0,
SHT0 = 0, SHT1 = 0, ADC10DIV = 0, ADC10SREF = 11, VEREF = 2.5 V |
3 V | 70 | 110 | |||
| CI | Input capacitance | Only one terminal Ax can be selected at one time from the pad to the ADC10_A capacitor array including wiring and pad. | 2.2 V | 3.5 | pF | ||
| RI | Input MUX ON resistance | AVCC > 2.0 V, 0 V ≤ VAx ≤ AVCC | 36 | kΩ | |||
| 1.8 V < AVCC < 2.0 V, 0 V ≤ VAx ≤ AVCC | 96 | ||||||