SLAS678G August 2010 – September 2020 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA
Changes from initial release to revision D
| REVISION | DESCRIPTION |
|---|---|
| SLAS678D February 2013 |
Section 7.2, Changed ACLK description (added dividers up to 32) Table 9-6, Corrected typo in PM_ANALOG note Table 9-8, Changed SYSRSTIV interrupt event at 1Ch to Reserved Section 9.9.1, Changed description of the number of I/Os in each port for the different package options Section 8.3, Added test conditions for typical characteristics Section 8.3, Added note regarding interaction between minimum VCC and SVS Section 8.19, Added note (1) Section 8.37, Changed note regarding decoupling capacitors on VREF+ and VREF- pins Section 8.39, Changed tSENSOR(sample) MIN value to 100 µs, Changed note (2) Section 8.45, Changed values of IERASE and IMERASE Table 9-45, Table 9-46, Corrected notes regarding USCI CLK functions taking precedence over USCI STE functions |
| SLAS678C November 2011 | Added Section 9.11 |
| SLAS678B October 2011 | Production Data release |
| SLAS678A August 2011 | Updated Product Preview release |
| SLAS678 August 2010 | Product Preview release |