SLAS700D October   2012  – September 2018 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagrams
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
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Active Mode Supply Current Into VCC Excluding External Current
    5. 5.5  Low-Power Mode Supply Currents (Into VCC) Excluding External Current
    6. 5.6  Low-Power Mode With LCD Supply Currents (Into VCC) Excluding External Current
    7. 5.7  Thermal Resistance Characteristics
    8. 5.8  Schmitt-Trigger Inputs – General-Purpose I/O
    9. 5.9  Inputs – Ports P1, P2, P3, and P4
    10. 5.10 Leakage Current – General-Purpose I/O
    11. 5.11 Outputs – General-Purpose I/O (Full Drive Strength)
    12. 5.12 Outputs – General-Purpose I/O (Reduced Drive Strength)
    13. 5.13 Output Frequency – Ports P1, P2, and P3
    14. 5.14 Typical Characteristics – Outputs, Reduced Drive Strength (PxDS.y = 0)
    15. 5.15 Typical Characteristics – Outputs, Full Drive Strength (PxDS.y = 1)
    16. 5.16 Crystal Oscillator, XT1, Low-Frequency Mode
    17. 5.17 Crystal Oscillator, XT2
    18. 5.18 Internal Very-Low-Power Low-Frequency Oscillator (VLO)
    19. 5.19 Internal Reference, Low-Frequency Oscillator (REFO)
    20. 5.20 DCO Frequency
    21. 5.21 PMM, Brownout Reset (BOR)
    22. 5.22 PMM, Core Voltage
    23. 5.23 PMM, SVS High Side
    24. 5.24 PMM, SVM High Side
    25. 5.25 PMM, SVS Low Side
    26. 5.26 PMM, SVM Low Side
    27. 5.27 Wake-up Times From Low-Power Modes
    28. 5.28 Timer_A – Timers TA0, TA1, and TA2
    29. 5.29 Timer_B – Timer TB0
    30. 5.30 Battery Backup
    31. 5.31 USCI (UART Mode)
    32. 5.32 USCI (SPI Master Mode)
    33. 5.33 USCI (SPI Slave Mode)
    34. 5.34 USCI (I2C Mode)
    35. 5.35 LCD_B Operating Characteristics
    36. 5.36 LCD_B Electrical Characteristics
    37. 5.37 12-Bit ADC, Power Supply and Input Range Conditions
    38. 5.38 12-Bit ADC, Timing Parameters
    39. 5.39 12-Bit ADC, Linearity Parameters Using an External Reference Voltage
    40. 5.40 12-Bit ADC, Linearity Parameters Using AVCC as Reference Voltage
    41. 5.41 12-Bit ADC, Linearity Parameters Using the Internal Reference Voltage
    42. 5.42 12-Bit ADC, Temperature Sensor and Built-In VMID
    43. 5.43 REF, External Reference
    44. 5.44 REF, Built-In Reference
    45. 5.45 12-Bit DAC, Supply Specifications
    46. 5.46 12-Bit DAC, Linearity Specifications
    47. 5.47 12-Bit DAC, Output Specifications
    48. 5.48 12-Bit DAC, Reference Input Specifications
    49. 5.49 12-Bit DAC, Dynamic Specifications
    50. 5.50 12-Bit DAC, Dynamic Specifications (Continued)
    51. 5.51 Comparator_B
    52. 5.52 Ports PU.0 and PU.1
    53. 5.53 USB Output Ports DP and DM
    54. 5.54 USB Input Ports DP and DM
    55. 5.55 USB-PWR (USB Power System)
    56. 5.56 USB-PLL (USB Phase Locked Loop)
    57. 5.57 Flash Memory
    58. 5.58 JTAG and Spy-Bi-Wire Interface
  6. 6Detailed Description
    1. 6.1  CPU (Link to User's Guide)
    2. 6.2  Instruction Set
    3. 6.3  Operating Modes
    4. 6.4  Interrupt Vector Addresses
    5. 6.5  Memory Organization
    6. 6.6  Bootloader (BSL)
      1. 6.6.1 USB BSL
      2. 6.6.2 UART BSL
    7. 6.7  JTAG Operation
      1. 6.7.1 JTAG Standard Interface
      2. 6.7.2 Spy-Bi-Wire Interface
    8. 6.8  Flash Memory (Link to User's Guide)
    9. 6.9  Memory Integrity Detection (MID) (Link to User's Guide)
    10. 6.10 RAM (Link to User's Guide)
    11. 6.11 Backup RAM (Link to User's Guide)
    12. 6.12 Peripherals
      1. 6.12.1  Digital I/O (Link to User's Guide)
      2. 6.12.2  Port Mapping Controller (Link to User's Guide)
      3. 6.12.3  Oscillator and System Clock (Link to User's Guide)
      4. 6.12.4  Power-Management Module (PMM) (Link to User's Guide)
      5. 6.12.5  Hardware Multiplier (MPY) (Link to User's Guide)
      6. 6.12.6  Real-Time Clock (RTC_B) (Link to User's Guide)
      7. 6.12.7  Watchdog Timer (WDT_A) (Link to User's Guide)
      8. 6.12.8  System Module (SYS) (Link to User's Guide)
      9. 6.12.9  DMA Controller (Link to User's Guide)
      10. 6.12.10 Universal Serial Communication Interface (USCI) (Links to User's Guide: UART Mode, SPI Mode, I2C Mode)
      11. 6.12.11 Timer TA0 (Link to User's Guide)
      12. 6.12.12 Timer TA1 (Link to User's Guide)
      13. 6.12.13 Timer TA2 (Link to User's Guide)
      14. 6.12.14 Timer TB0 (Link to User's Guide)
      15. 6.12.15 Comparator_B (Link to User's Guide)
      16. 6.12.16 ADC12_A (Link to User's Guide)
      17. 6.12.17 DAC12_A (Link to User's Guide)
      18. 6.12.18 CRC16 (Link to User's Guide)
      19. 6.12.19 Voltage Reference (REF) Module (Link to User's Guide)
      20. 6.12.20 LCD_B (Link to User's Guide)
      21. 6.12.21 USB Universal Serial Bus (Link to User's Guide)
      22. 6.12.22 LDO and PU Port
      23. 6.12.23 Embedded Emulation Module (EEM) (L Version) (Link to User's Guide)
      24. 6.12.24 Peripheral File Map
    13. 6.13 Input/Output Diagrams
      1. 6.13.1  Port P1 (P1.0 to P1.7) Input/Output With Schmitt Trigger
      2. 6.13.2  Port P2 (P2.0 to P2.7) Input/Output With Schmitt Trigger
      3. 6.13.3  Port P3 (P3.0 to P3.7) Input/Output With Schmitt Trigger
      4. 6.13.4  Port P4 (P4.0 to P4.7) Input/Output With Schmitt Trigger
      5. 6.13.5  Port P5 (P5.0 and P5.1) Input/Output With Schmitt Trigger
      6. 6.13.6  Port P5 (P5.2 to P5.7) Input/Output With Schmitt Trigger
      7. 6.13.7  Port P6 (P6.0 to P6.7) Input/Output With Schmitt Trigger
      8. 6.13.8  Port P7 (P7.2) Input/Output With Schmitt Trigger
      9. 6.13.9  Port P7 (P7.3) Input/Output With Schmitt Trigger
      10. 6.13.10 Port P7 (P7.4 to P7.7) Input/Output With Schmitt Trigger
      11. 6.13.11 Port P8 (P8.0 to P8.7) Input/Output With Schmitt Trigger
      12. 6.13.12 Port P9 (P9.0 to P9.7) Input/Output With Schmitt Trigger
      13. 6.13.13 Port PU (PU.0/DP, PU.1/DM, PUR) USB Ports (F665x, F565x)
      14. 6.13.14 Port PU (PU.0 and PU.1) Ports (F645x, F535x)
      15. 6.13.15 Port PJ (PJ.0) JTAG Pin TDO, Input/Output With Schmitt Trigger or Output
      16. 6.13.16 Port PJ (PJ.1 to PJ.3) JTAG Pins TMS, TCK, TDI/TCLK, Input/Output With Schmitt Trigger or Output
    14. 6.14 Device Descriptors
  7. 7Device and Documentation Support
    1. 7.1  Getting Started and Next Steps
    2. 7.2  Device Nomenclature
    3. 7.3  Tools and Software
    4. 7.4  Documentation Support
    5. 7.5  Related Links
    6. 7.6  Community Resources
    7. 7.7  Trademarks
    8. 7.8  Electrostatic Discharge Caution
    9. 7.9  Export Control Notice
    10. 7.10 Glossary
  8. 8Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

REF, Built-In Reference

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VREF+ Positive built-in reference voltage output REFVSEL = \{2\} for 2.5 V,
REFON = REFOUT = 1, IVREF+ = 0 A
3 V 2.5 ±1% V
REFVSEL = \{1\} for 2 V,
REFON = REFOUT = 1, IVREF+ = 0 A
3 V 2.0 ±1%
REFVSEL = \{0\} for 1.5 V,
REFON = REFOUT = 1, IVREF+ = 0 A
2.2 V, 3 V 1.5 ±1%
AVCC(min) AVCC minimum voltage, Positive built-in reference active REFVSEL = \{0\} for 1.5 V 2.2 V
REFVSEL = \{1\} for 2 V 2.3
REFVSEL = \{2\} for 2.5 V 2.8
IREF+ Operating supply current into AVCC terminal (2)(7) ADC12SR = 1(8),
REFON = 1, REFOUT = 0, REFBURST = 0
3 V 70 100 µA
ADC12SR = 1(8),
REFON = 1, REFOUT = 1, REFBURST = 0
0.45 0.75 mA
ADC12SR = 0(8),
REFON = 1, REFOUT = 0, REFBURST = 0
210 310 µA
ADC12SR = 0(8),
REFON = 1, REFOUT = 1, REFBURST = 0
0.95 1.7 mA
IL(VREF+) Load-current regulation, VREF+ terminal(3) REFVSEL = \{0, 1, 2\},
IVREF+ = +10 µA or –1000 µA,
AVCC = AVCC(min) for each reference level,
REFVSEL = \{0, 1, 2\}, REFON = REFOUT = 1
1500 2500 µV/mA
CVREF+ Capacitance at VREF+ terminal REFON = REFOUT = 1(6),
0 mA ≤ IVREF+ ≤ IVREF+(max)
2.2 V, 3 V 20 100 pF
TCREF+ Temperature coefficient of built-in reference(4) IVREF+ is a constant in the range of
0 mA ≤ IVREF+ ≤ –1 mA
REFOUT = 0 2.2 V, 3 V 20 ppm/ °C
TCREF+ Temperature coefficient of built-in reference(4) IVREF+ is a constant in the range of
0 mA ≤ IVREF+ ≤ –1 mA
REFOUT = 1 2.2 V, 3 V 20 50 ppm/ °C
PSRR_DC Power supply rejection ratio (DC) AVCC = AVCC(min) to AVCC(max), TA = 25°C,
REFVSEL = \{0, 1, 2\}, REFON = 1,
REFOUT = 0 or 1
120 300 µV/V
PSRR_AC Power supply rejection ratio (AC) AVCC = AVCC(min) to AVCC(max), TA = 25°C,
REFVSEL = \{0, 1, 2\}, REFON = 1,
REFOUT = 0 or 1
1 mV/V
tSETTLE Settling time of reference voltage(5) AVCC = AVCC(min) to AVCC(max),
REFVSEL = \{0, 1, 2\}, REFOUT = 0,
REFON = 0 → 1
75 µs
AVCC = AVCC(min) to AVCC(max),
CVREF = CVREF(max), REFVSEL = \{0, 1, 2\},
REFOUT = 1, REFON = 0 → 1
75
The reference is supplied to the ADC by the REF module and is buffered locally inside the ADC. The ADC uses two internal buffers, one smaller and one larger for driving the VREF+ terminal. When REFOUT = 1, the reference is available at the VREF+ terminal and is used as the reference for the conversion and uses the larger buffer. When REFOUT = 0, the reference is only used as the reference for the conversion and uses the smaller buffer.
The internal reference current is supplied from the AVCC terminal. Consumption is independent of the ADC12ON control bit, unless a conversion is active. REFOUT = 0 represents the current contribution of the smaller buffer. REFOUT = 1 represents the current contribution of the larger buffer without external load.
Contribution only due to the reference and buffer including package. This does not include resistance due to PCB trace or other causes.
Calculated using the box method: (MAX(–40°C to 85°C) – MIN(–40°C to 85°C)) / MIN(–40°C to 85°C)/(85°C – (–40°C)).
The condition is that the error in a conversion started after tREFON is less than ±0.5 LSB. The settling time depends on the external capacitive load when REFOUT = 1.
Two decoupling capacitors, 10 µF and 100 nF, should be connected to VREF to decouple the dynamic current required for an external reference source if it is used for the ADC12_A. Also see the MSP430F5xx and MSP430F6xx Family User's Guide.
The temperature sensor is provided by the REF module. Its current is supplied from the AVCC terminal and is equivalent to IREF+ with REFON = 1 and REFOUT = 0.
For devices without the ADC12, the parametric with ADC12SR = 0 are applicable.