SLAS982A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
Figure 6-22 shows the port diagram. Table 6-81 summarizes the selection of the pin functions.
Figure 6-22 Port P5 (P5.0 to P5.7) Diagram (PZ Package Only) | PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
|---|---|---|---|---|---|---|
| P5DIR.x | P5SEL1.x | P5SEL0.x | LCDS24 to LCDS17 | |||
| P5.0/SDCLK/S24 | 0 | P5.0 (I/O) | I:0; O:1 | X | 0 | 0 |
| Secondary digital function | X | X | 1 | 0 | ||
| S24 | X | X | X | 1 | ||
| P5.1/SD0DIO/S23 | 1 | P5.1 (I/O) | I:0; O:1 | X | 0 | 0 |
| Secondary digital function | X | X | 1 | 0 | ||
| S23 | X | X | X | 1 | ||
| P5.2/SD1DIO/S22 | 2 | P5.2 (I/O) | I:0; O:1 | X | 0 | 0 |
| Secondary digital function | X | X | 1 | 0 | ||
| S22 | X | X | X | 1 | ||
| P5.3/SD2DIO/S21 | 3 | P5.3 (I/O) | I:0; O:1 | X | 0 | 0 |
| Secondary digital function | X | X | 1 | 0 | ||
| S21 | X | X | X | 1 | ||
| P5.4/SD3DIO/S20 | 4 | P5.4 (I/O) | I:0; O:1 | X | 0 | 0 |
| Secondary digital function | X | X | 1 | 0 | ||
| S20 | X | X | X | 1 | ||
| P5.5/SD4DIO/S19 | 5 | P5.5 (I/O) | I:0; O:1 | X | 0 | 0 |
| Secondary digital function | X | X | 1 | 0 | ||
| S19 | X | X | X | 1 | ||
| P5.6/SD5DIO/S18 | 6 | P5.6 (I/O) | I:0; O:1 | X | 0 | 0 |
| Secondary digital function | X | X | 1 | 0 | ||
| S18 | X | X | X | 1 | ||
| P5.7/SD6DIO/S17 | 7 | P5.7 (I/O) | I:0; O:1 | X | 0 | 0 |
| Secondary digital function | X | X | 1 | 0 | ||
| S17 | X | X | X | 1 | ||