SLAS508K April   2006  – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagram
  2. 2Revision History
  3. 3Device Comparison
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagrams
    2. 4.2 Signal Descriptions
      1. Table 4-1 Signal Descriptions
  5. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Supply Current Into AVCC + DVCC Excluding External Current
    5. 5.5  Thermal Characteristics
    6. 5.6  Schmitt-Trigger Inputs – Ports P1 to P10, RST/NMI, JTAG (TCK, TMS, TDI/TCLK,TDO/TDI)
    7. 5.7  Inputs Px.x, TAx, TBX
    8. 5.8  Leakage Current – Ports P1 to P10
    9. 5.9  Outputs – Ports P1 to P10
    10. 5.10 Output Frequency
    11. 5.11 Typical Characteristics – Outputs
    12. 5.12 Wake-up Timing From LPM3
    13. 5.13 RAM
    14. 5.14 LCD_A
    15. 5.15 Comparator_A
    16. 5.16 Typical Characteristics – Comparator_A
    17. 5.17 POR, BOR
    18. 5.18 SVS (Supply Voltage Supervisor and Monitor)
    19. 5.19 DCO
    20. 5.20 Crystal Oscillator, LFXT1 Oscillator
    21. 5.21 Crystal Oscillator, XT2 Oscillator
    22. 5.22 USCI (UART Mode)
    23. 5.23 USCI (SPI Master Mode)
    24. 5.24 USCI (SPI Slave Mode)
    25. 5.25 USCI (I2C Mode)
    26. 5.26 USART1
    27. 5.27 12-Bit ADC, Power Supply and Input Range Conditions
    28. 5.28 12-Bit ADC, External Reference
    29. 5.29 12-Bit ADC, Built-In Reference
    30. 5.30 12-Bit ADC, Timing Parameters
    31. 5.31 12-Bit ADC, Linearity Parameters
    32. 5.32 12-Bit ADC, Temperature Sensor and Built-In VMID
    33. 5.33 12-Bit DAC, Supply Specifications
    34. 5.34 12-Bit DAC, Linearity Specifications
    35. 5.35 12-Bit DAC, Output Specifications
    36. 5.36 12-Bit DAC, Reference Input Specifications
    37. 5.37 12-Bit DAC, Dynamic Specifications
    38. 5.38 12-Bit DAC, Dynamic Specifications Continued
    39. 5.39 Operational Amplifier OA, Supply Specifications
    40. 5.40 Operational Amplifier OA, Input/Output Specifications
    41. 5.41 Operational Amplifier OA, Dynamic Specifications
    42. 5.42 Operational Amplifier OA, Typical Characteristics
    43. 5.43 Operational Amplifier OA Feedback Network, Noninverting Amplifier Mode (OAFCx = 4)
    44. 5.44 Operational Amplifier OA Feedback Network, Inverting Amplifier Mode (OAFCx = 6)
    45. 5.45 Flash Memory (FG461x Devices Only)
    46. 5.46 JTAG Interface
    47. 5.47 JTAG Fuse
  6. 6Detailed Description
    1. 6.1  CPU
    2. 6.2  Instruction Set
    3. 6.3  Operating Modes
    4. 6.4  Interrupt Vector Addresses
    5. 6.5  Special Function Registers (SFRs)
      1. 6.5.1 Interrupt Enable 1 and 2
      2. 6.5.2 Interrupt Flag Register 1 and 2
      3. 6.5.3 Module Enable Registers 1 and 2
    6. 6.6  Memory Organization
    7. 6.7  Bootstrap Loader (BSL)
    8. 6.8  Flash Memory
    9. 6.9  Peripherals
      1. 6.9.1  DMA Controller
      2. 6.9.2  Oscillator and System Clock
      3. 6.9.3  Brownout, Supply Voltage Supervisor (SVS)
      4. 6.9.4  Digital I/O
      5. 6.9.5  Basic Timer1 and Real-Time Clock
      6. 6.9.6  LCD_A Drive With Regulated Charge Pump
      7. 6.9.7  Watchdog Timer (WDT+)
      8. 6.9.8  Universal Serial Communication Interface (USCI)
      9. 6.9.9  USART1
      10. 6.9.10 Hardware Multiplier
      11. 6.9.11 Timer_A3
      12. 6.9.12 Timer_B7
      13. 6.9.13 Comparator_A
      14. 6.9.14 ADC12
      15. 6.9.15 DAC12
      16. 6.9.16 OA
      17. 6.9.17 Peripheral File Map
    10. 6.10 Input/Output Schematics
      1. 6.10.1  Port P1, P1.0 to P1.5, Input/Output With Schmitt Trigger
      2. 6.10.2  Port P1, P1.6, P1.7, Input/Output With Schmitt Trigger
      3. 6.10.3  Port P2, P2.0 to P2.3, P2.6 to P2.7, Input/Output With Schmitt Trigger
      4. 6.10.4  Port P2, P2.4 to P2.5, Input/Output With Schmitt Trigger
      5. 6.10.5  Port P3, P3.0 to P3.3, Input/Output With Schmitt Trigger
      6. 6.10.6  Port P3, P3.4 to P3.7, Input/Output With Schmitt Trigger
      7. 6.10.7  Port P4, P4.0 to P4.1, Input/Output With Schmitt Trigger
      8. 6.10.8  Port P4, P4.2 to P4.7, Input/Output With Schmitt Trigger
      9. 6.10.9  Port P5, P5.0, Input/Output With Schmitt Trigger
      10. 6.10.10 Port P5, P5.1, Input/Output With Schmitt Trigger
      11. 6.10.11 Port P5, P5.2 to P5.4, Input/Output With Schmitt Trigger
      12. 6.10.12 Port P5, P5.5 to P5.7, Input/Output With Schmitt Trigger
      13. 6.10.13 Port P6, P6.0, P6.2, and P6.4, Input/Output With Schmitt Trigger
      14. 6.10.14 Port P6, P6.1, P6.3, and P6.5 Input/Output With Schmitt Trigger
      15. 6.10.15 Port P6, P6.6, Input/Output With Schmitt Trigger
      16. 6.10.16 Port P6, P6.7, Input/Output With Schmitt Trigger
      17. 6.10.17 Port P7, P7.0 to P7.3, Input/Output With Schmitt Trigger
      18. 6.10.18 Port P7, P7.4 to P7.7, Input/Output With Schmitt Trigger
      19. 6.10.19 Port P8, P8.0 to P8.7, Input/Output With Schmitt Trigger
      20. 6.10.20 Port P9, P9.0 to P9.7, Input/Output With Schmitt Trigger
      21. 6.10.21 Port P10, P10.0 to P10.5, Input/Output With Schmitt Trigger
      22. 6.10.22 Port P10, P10.6, Input/Output With Schmitt Trigger
      23. 6.10.23 Port P10, P10.7, Input/Output With Schmitt Trigger
      24. 6.10.24 VeREF+/DAC0
      25. 6.10.25 JTAG Pins TMS, TCK, TDI/TCLK, TDO/TDI, Input/Output With Schmitt Trigger or Output
      26. 6.10.26 JTAG Fuse Check Mode
  7. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Getting Started and Next Steps
      2. 7.1.2 Development Tools Support
        1. 7.1.2.1 Hardware Features
        2. 7.1.2.2 Recommended Hardware Options
          1. 7.1.2.2.1 Target Socket Boards
          2. 7.1.2.2.2 Experimenter Boards
          3. 7.1.2.2.3 Debugging and Programming Tools
          4. 7.1.2.2.4 Production Programmers
        3. 7.1.2.3 Recommended Software Options
          1. 7.1.2.3.1 Integrated Development Environments
          2. 7.1.2.3.2 MSP430Ware
          3. 7.1.2.3.3 Command-Line Programmer
      3. 7.1.3 Device Nomenclature
    2. 7.2 Documentation Support
    3. 7.3 Related Links
    4. 7.4 Community Resources
    5. 7.5 Trademarks
    6. 7.6 Electrostatic Discharge Caution
    7. 7.7 Export Control Notice
    8. 7.8 Glossary
  8. 8Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

12-Bit ADC, Temperature Sensor and Built-In VMID

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
ISENSOR Operating supply current into AVCC terminal(1) REFON = 0, INCH = 0Ah,
ADC12ON = N/A, TA = 25°C
2.2 V 40 120 µA
3 V 60 160
VSENSOR  (2)  ADC12ON = 1, INCH = 0Ah,
TA = 0°C
2.2 V, 3 V 986 mV
TCSENSOR ADC12ON = 1, INCH = 0Ah 2.2 V, 3 V 3.55 ±3% mV/°C
tSENSOR(sample) Sample time required if channel 10 is selected(3) ADC12ON = 1, INCH = 0Ah,
Error of conversion result ≤ 1 LSB
2.2 V 30 µs
3 V 30
IVMID Current into divider at channel 11(4) ADC12ON = 1, INCH = 0Bh 2.2 V N/A(4) µA
3 V N/A(4)
VMID AVCC divider at channel 11 ADC12ON = 1, INCH = 0Bh,
VMID ≈ 0.5 × VAVCC
2.2 V 1.1 1.1 ±0.04 V
3 V 1.5 1.50 ±0.04
tVMID(sample) Sample time required if channel 11 is selected(5) ADC12ON = 1, INCH = 0Bh,
Error of conversion result ≤ 1 LSB
2.2 V 1400 ns
3 V 1220
The sensor current ISENSOR is consumed if (ADC12ON = 1 and REFON = 1), or (ADC12ON = 1 AND INCH = 0Ah and sample signal is high). When REFON = 1, ISENSOR is already included in IREF+.
The temperature sensor offset can be as much as ±20°C. TI recommends a single-point calibration to minimize the offset error of the built-in temperature sensor.
The typical equivalent impedance of the sensor is 51 kΩ. The sample time required includes the sensor-on time tSENSOR(on)
No additional current is needed. The VMID is used during sampling.
The on-time tVMID(on) is included in the sampling time tVMID(sample); no additional on time is needed.