SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VREF+ | Positive built in reference voltage output | REF2_5V = 1 for 2.5 V,
IVREF+max ≤ IVREF+ ≤ IVREF+min |
VCC = 3 V | 2.4 | 2.5 | 2.6 | V |
| REF2_5V = 0 for 1.5 V,
IVREF+max ≤ IVREF+ ≤ IVREF+min |
VCC = 2.2 V, 3 V | 1.44 | 1.5 | 1.56 | |||
| AVCC(min) | AVCC minimum voltage, Positive built in reference active | REF2_5V = 0, IVREF+max ≤ IVREF+ ≤ IVREF+min | 2.2 | V | |||
| REF2_5V = 1, IVREF+min ≥ IVREF+ ≥ –0.5 mA | 2.8 | ||||||
| REF2_5V = 1, IVREF+min ≥ IVREF+ ≥ – 1 mA | 2.9 | ||||||
| IVREF+ | Load current out of VREF+ terminal | VCC = 2.2 V | 0.01 | –0.5 | mA | ||
| VCC = 3 V | 0.01 | –1 | |||||
| IL(VREF+) | Load-current regulation, VREF+ terminal | IVREF+ = 500 µA ±100 µA,
Analog input voltage ≈ 0.75 V, REF2_5V = 0 |
VCC = 2.2 V | ±2 | LSB | ||
| VCC = 3 V | ±2 | ||||||
| IVREF+ = 500 µA ±100 µA,
Analog input voltage ≈ 1.25 V, REF2_5V = 1 |
VCC = 3 V | ±2 | |||||
| IDL(VREF+) | Load current regulation, VREF+ terminal | IVREF+ = 100 µA → 900 µA,
CVREF+ = 5 µF, Ax ≈ 0.5 × VREF+, Error of conversion result ≤ 1 LSB |
VCC = 3 V | 20 | ns | ||
| CVREF+ | Capacitance at pin VREF+(1) | REFON = 1,
0 mA ≤ IVREF+ ≤ IVREF+max |
VCC = 2.2 V, 3 V | 5 | 10 | µF | |
| TREF+ | Temperature coefficient of built-in reference | IVREF+ is a constant in the range of
0 mA ≤ IVREF+ ≤ 1 mA |
VCC = 2.2 V, 3 V | ±100 | ppm/°C | ||
| tREFON | Settling time of internal reference voltage (see Figure 5-23 ) (2) | IVREF+ = 0.5 mA, CVREF+ = 10 µF,
VREF+ = 1.5 V, VAVCC = 2.2 V |
17 | ms | |||
Figure 5-23 Typical Settling Time of Internal Reference tREFON vs External Capacitor on VREF+
Figure 5-24 Supply Voltage and Reference Voltage Design VREF–/VeREF– External Supply
Figure 5-25 Supply Voltage and Reference Voltage Design VREF–/VeREF– = AVSS, Internally Connected