over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
| PARAMETER |
TEST CONDITIONS |
VCC |
TYP |
UNIT |
| tt |
UART receive deglitch time (1) |
UCGLITx = 0 |
2 V, 3 V |
12 |
ns |
| UCGLITx = 1 |
40 |
| UCGLITx = 2 |
68 |
| UCGLITx = 3 |
110 |
(1) Pulses on the UART receive input (UCxRX) shorter than the UART receive deglitch time are suppressed. To ensure that
pulses are correctly recognized, their duration should exceed the maximum specification of the deglitch time.