over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (1)| PARAMETER | VCC | –40°C | 25°C | 85°C | 105°C | UNIT |
|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX |
|---|
| ILPM3,XT1 | Low-power mode 3, 12.5-pF crystal, includes SVS(2)(3)(4) | 3 V | 1.2 | | 1.48 | | 7.82 | | 17.12 | 46 | µA |
| 2 V | 1.17 | | 1.46 | | 7.75 | | 16.99 | |
| ILPM3, REFO | Low-power mode 3, RTC, excludes SVS(10) | 3 V | 1.87 | | 2.20 | | 8.53 | | 17.76 | | µA |
| 2 V | 1.85 | | 2.18 | | 8.47 | | 17.65 | |
| ILPM3,VLO | Low-power mode 3, VLO, excludes SVS(5) | 3 V | 0.92 | | 1.20 | | 7.54 | | 16.83 | 45.8 | µA |
| 2 V | 0.90 | | 1.17 | | 7.47 | | 16.70 | |
| ILPM3, RTC | Low-power mode 3, RTC, excludes SVS(9) | 3 V | 0.99 | | 1.27 | | 7.6 | | 16.9 | | µA |
| 2 V | 0.97 | | 1.24 | | 7.53 | | 16.77 | | |
| ILPM4, SVS | Low-power mode 4, includes SVS(6) | 3 V | 0.65 | | 0.90 | | 7.19 | | 16.41 | | µA |
| 2 V | 0.64 | | 0.89 | | 7.13 | | 16.30 | |
| ILPM4 | Low-power mode 4, excludes SVS(6) | 3 V | 0.50 | | 0.74 | | 7.02 | | 16.24 | | µA |
| 2 V | 0.49 | | 0.73 | | 6.96 | | 16.13 | |
| ILPM4,VLO | Low-power mode 4, RTC is soured from VLO, excludes SVS(7) | 3 V | 0.59 | | 0.83 | | 7.12 | | 16.35 | | µA |
| 2 V | 0.58 | | 0.82 | | 7.06 | | 16.24 | |
| ILPM4,XT1 | Low-power mode 4, RTC is soured from XT1, excludes SVS(8) | 3 V | 0.92 | | 1.2 | | 7.54 | | 16.84 | | µA |
| 2 V | 0.90 | | 1.18 | | 7.47 | | 16.70 | |
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) Not applicable for MCUs with HF crystal oscillator only.
(3) Characterized with a Seiko Crystal SC-32S MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and external load capacitance are chosen to closely match the required 12.5-pF load.
(4) Low-power mode 3, 12.5-pF crystal, includes SVS test conditions:
Current for watchdog timer clocked by ACLK and RTC clocked by XT1 included. Current for brownout and SVS included (SVSHE = 1).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3),
fXT1 = 32768 Hz, fACLK = fXT1, fMCLK = fSMCLK = 0 MHz
(5) Low-power mode 3, VLO, excludes SVS test conditions:
Current for watchdog timer clocked by VLO included. RTC disabled. Current for brownout included. SVS disabled (SVSHE = 0).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3)
fXT1 = 32768 Hz, fACLK = fMCLK = fSMCLK = 0 MHz
(6) Low-power mode 4, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPM4), CPU and all clocks are disabled, WDT and RTC disabled
(7) Low-power mode 4, VLO, excludes SVS test conditions:
Current for RTC clocked by VLO included. Current for brownout included. SVS disabled (SVSHE = 0).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPM4)
fXT1 = 0 Hz, fMCLK = fSMCLK = 0 MHz
(8) Low-power mode 4, XT1, excludes SVS test conditions:
Current for RTC clocked by XT1 included. Current for brownout included. SVS disabled (SVSHE = 0).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPM4)
fXT1 = 32768 Hz, fMCLK = fSMCLK = 0 MHz
(9) RTC periodically wakes up every second with external 32768-Hz input as source.
(10) RTC periodically wakes up every second with internal REFO 32768-Hz input as source.