SLASE54D March 2016 – January 2021 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VVCC_BOR– | Brownout power-down level (1) | | dDVCC/dt | < 3 V/s | 0.73 | 1.66 | V |
| VVCC_BOR+ | Brownout power-up level(1) | | dDVCC/dt | < 3 V/s(2) | 0.79 | 1.75 | V |
Section 8.12.1.2 lists the supply voltage supervisor characteristics.