SLAS887B September 2014 – March 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IAM, 1.024MHz | Active mode current at 1.024 MHz | fDCO = 16.384 MHz, fMCLK = fSMCLK = 1.024 MHz,
fACLK = 32 kHz, Program executes from flash, CPUOFF = 0, SCG0 = 0, SCG1 = 0, OSCOFF = 0 |
3 V | 1.6 | mA | ||
IAM, 8.192MHz | Active mode current at 8.192 MHz | fDCO = 16.384 MHz, fMCLK = fSMCLK = 8.192 MHz,
fACLK = 32 kHz, Program executes from flash, CPUOFF = 0, SCG0 = 0, SCG1 = 0, OSCOFF = 0 |
3 V | 3.0 | mA | ||
IAM, 16.384MHz | Active mode current at 16.384 MHz | fDCO = fMCLK = fSMCLK = 16.384 MHz,
fACLK = 32 kHz, Program executes from flash, CPUOFF = 0, SCG0 = 0, SCG1 = 0, OSCOFF = 0 |
3 V | 4.5 | mA |