Table 5-5 DCO in Bypass Mode Recommended Operating Conditions
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER |
MIN |
MAX |
UNIT |
fDCOBYP |
Frequency in DCO bypass mode(1) |
0 |
16.384 |
MHz |
(1) External digital clock frequency in DCO bypass mode must be 16.384 MHz for the SD24 module to meet the specified performance.