SLAS887B September 2014 – March 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IDCO | DCO current consumption | 85 | µA | |||
fDCO | DCO frequency calibrated | 16.384 | MHz | |||
DCO absolute tolerance calibrated | VCC = 3 V, TA = 25ºC | ±0.25% | ||||
dfDCO/dT | DCO frequency temperature drift | ±20 | ppm/°C | |||
dfDCO/dVCC | DCO frequency supply voltage drift | 200 | 600 | ppm/V | ||
DCDCO | Duty cycle | 50% | ||||
Tdcoon | DCO start-up time | 40 | µs |