SLAS887B September 2014 – March 2020
PRODUCTION DATA.
Table 6-14 lists the contents of the tag-length-value (TLV) device descriptor structure for the MSP430i204x, MSP430i203x, and MSP430i202x devices.
DESCRIPTION | ADDRESS | SIZE
(BYTES) |
VALUE | |
---|---|---|---|---|
Checksum | TLV checksum | 013C0h | 2 | Per unit |
Die Record | Die Record Tag | 013C2h | 1 | 01h |
Die Record Length | 013C3h | 1 | 0Ah | |
Lot/Wafer ID | 013C4h | 4 | Per unit | |
Die X position | 013C8h | 2 | Per unit | |
Die Y position | 013CAh | 2 | Per unit | |
Test results | 013CCh | 2 | Per unit | |
REF Calibration | REF Calibration Tag | 013CEh | 1 | 02h |
REF Calibration Length | 013CFh | 1 | 02h | |
Calibrate REF – for REFCAL1 register | 013D0h | 1 | Per unit | |
Calibrate REF – for REFCAL0 register | 013D1h | 1 | Per unit | |
DCO Calibration | DCO Calibration Tag | 013D2h | 1 | 03h |
DCO Calibration Length | 013D3h | 1 | 04h | |
Calibrate DCO – for CSIRFCAL register | 013D4h | 1 | Per unit | |
Calibrate DCO – for CSIRTCAL register | 013D5h | 1 | Per unit | |
Calibrate DCO – for CSERFCAL register | 013D6h | 1 | Per unit | |
Calibrate DCO – for CSERTCAL register | 013D7h | 1 | Per unit | |
SD24 Calibration | SD24 Calibration Tag | 013D8h | 1 | 04h |
SD24 Calibration Length | 013D9h | 1 | 02h | |
Calibrate SD24 – for SD24TRIM register | 013DAh | 1 | Per unit | |
Empty | 013DBh | 1 | FFh | |
Empty | Tag Empty | 013DCh | 1 | FEh |
Empty Length | 013DDh | 1 | 22h | |
Empty | 013DEh | 34 | FFh |