SLAS887B September 2014 – March 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
ILPM3 | Low-power mode 3 (LPM3) current (2) | fDCO = 16.384 MHz, fMCLK = fSMCLK = 0 MHz,
fACLK = 32 kHz, CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 |
25°C | 3 V | 210 | µA | ||
ILPM4 | Low-power mode 4 (LPM4) current (3) | fDCO = fMCLK = fSMCLK = fACLK = 0 MHz,
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1 |
25°C | 3 V | 70 | µA | ||
ILPM4.5 | Low-power mode 4.5 (LPM4.5) current (3) | fDCO = fMCLK = fSMCLK = fACLK = 0 MHz,
REGOFF = 1, CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1 |
25°C | 3 V | 75 | nA | ||
105°C | 325 | nA |