5.9 Current Consumption During Device Reset of the 100-pin LQFP Package
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)(2)(3)(4)(5)
PARAMETER |
VCC |
MIN |
TYP |
MAX |
UNIT |
IRESET |
Current during device reset |
2.2 V |
|
510 |
|
µA |
3.0 V |
|
600 |
850 |
(1) This parameter does not apply to the 64-pin VQFN package.
(2) This parameter does not apply to the 80-pin NFBGA package.
(3) Device held in reset through RSTn/NMI pin.
(4) Current measured into VCC.
(5) All other input pins tied to 0 V or VCC. Outputs do not source or sync any current.