SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC | MCLK = 1 MHz | MCLK = 8 MHz | MCLK = 16 MHz | MCLK = 24 MHz | MCLK = 32 MHz | MCLK = 40 MHz | MCLK = 48 MHz | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||
ILPM0_DCDC_VCORE0 | 2.2 V | 330 | 425 | 400 | 510 | 485 | 600 | 570 | 690 | µA | ||||||
3.0 V | 325 | 400 | 380 | 460 | 440 | 530 | 510 | 610 | ||||||||
ILPM0_DCDC_VCORE1 | 2.2 V | 350 | 485 | 445 | 590 | 555 | 710 | 660 | 820 | 810 | 970 | 935 | 1110 | 1020 | 1200 | µA |
3.0 V | 345 | 450 | 420 | 530 | 500 | 620 | 585 | 720 | 700 | 830 | 800 | 940 | 870 | 1020 |