SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC | –40°C | 25°C | 60°C | 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||
ILPM0_LF_VCORE0 | 2.2 V | 58 | 63 | 78 | 94 | μA | ||||
3.0 V | 61 | 66 | 82 | 81 | 97 | 180 | ||||
ILPM0_LF_VCORE1 | 2.2 V | 60 | 66 | 84 | 104 | μA | ||||
3.0 V | 63 | 69 | 90 | 87 | 107 | 220 |