SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC | –40°C | 25°C | 60°C | 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||
ILPM3.5_RTCLF(3)(4)(6)(5)(9) | 2.2 V | 0.48 | 0.6 | 1.07 | 2.36 | μA | ||||
3.0 V | 0.5 | 0.63 | 1.1 | 2.38 | ||||||
ILPM3.5_RTCREFO(3)(4)(7)(5)(9) | 2.2 V | 0.82 | 1.03 | 1.52 | 2.81 | μA | ||||
3.0 V | 0.92 | 1.12 | 1.61 | 2.9 | ||||||
ILPM4.5(8)(9) | 2.2 V | 10 | 20 | 45 | 125 | nA | ||||
3.0 V | 15 | 25 | 50 | 150 |