SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC | –40°C | 25°C | 60°C | 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||
ILPM3_VCORE0_RTCLF(7)(6) | 2.2 V | 0.52 | 0.64 | 1.11 | 2.43 | μA | ||||
3.0 V | 0.54 | 0.66 | 1.13 | 2.46 | ||||||
ILPM3_VCORE0_RTCREFO(8)(6) | 2.2 V | 0.85 | 1.07 | 1.55 | 2.89 | μA | ||||
3.0 V | 0.95 | 1.16 | 1.64 | 2.98 | ||||||
ILPM3_VCORE1_RTCLF(7)(6) | 2.2 V | 0.72 | 0.93 | 1.47 | 2.95 | μA | ||||
3.0 V | 0.75 | 0.95 | 1.5 | 2.98 | ||||||
ILPM3_VCORE1_RTCREFO(8)(6) | 2.2 V | 1.04 | 1.3 | 1.87 | 3.34 | μA | ||||
3.0 V | 1.14 | 1.4 | 1.96 | 3.44 | ||||||
ILPM4_VCORE0(9) | 2.2 V | 0.37 | 0.48 | 0.92 | 2.19 | μA | ||||
3.0 V | 0.4 | 0.5 | 0.94 | 2.2 | ||||||
ILPM4_VCORE1(9) | 2.2 V | 0.54 | 0.7 | 1.2 | 2.58 | μA | ||||
3.0 V | 0.56 | 0.72 | 1.23 | 2.6 |