SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
RESISTOR OPTION | TEMPERATURE CHANGE | TEMPERATURE DRIFT (%) | VOLTAGE CHANGE | VOLTAGE DRIFT (%) | OVERALL DRIFT (%) | OVERALL ACCURACY (%) |
---|---|---|---|---|---|---|
Internal resistor | –40°C to 85 °C | ±3.125 | 1.62 V to 3.7 V | ±0.2 | ±3.325 | ±3.825 |
0°C | 0 | 1.62 V to 3.7 V | ±0.2 | ±0.2 | ±0.7 | |
–40°C to 85 °C | ±3.125 | 0 V | 0 | ±3.125 | ±3.625 | |
External resistor
with 25-ppm TCR |
–40°C to 85 °C | ±0.5 | 1.62 V to 3.7 V | ±0.2 | ±0.7 | ±1.2 |
0°C | 0 | 1.62 V to 3.7 V | ±0.2 | ±0.2 | ±0.7 | |
–40°C to 85 °C | ±0.5 | 0 V | 0 | ±0.5 | ±1 |
Table 5-14 lists the characteristics of the internal very-low-power low-frequency oscillator (VLO).