SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage (see Figure 5-25 and Figure 5-26) | I(OHmax) = –5 mA(1) | 2.2 V | VCC – 0.25 | VCC | V |
I(OHmax) = –15 mA(2) | VCC – 0.60 | VCC | ||||
I(OHmax) = –10 mA(1) | 3.0 V | VCC – 0.25 | VCC | |||
I(OHmax) = –20 mA(2) | VCC – 0.50 | VCC | ||||
VOL | Low-level output voltage (see Figure 5-23 and Figure 5-24) | I(OLmax) = 5 mA(1) | 2.2 V | VSS | VSS + 0.25 | V |
I(OLmax) = 15 mA(2) | VSS | VSS + 0.60 | ||||
I(OLmax) = 10 mA(1) | 3.0 V | VSS | VSS + 0.25 | |||
I(OLmax) = 20 mA(2) | VSS | VSS + 0.50 | ||||
fPx.y | Port output frequency (with RC load)(5) | VCORE = 1.4 V, CL = 80 pF, RL(3)(4) | 1.62 V | 24 | MHz | |
2.2 V | 24 | |||||
3.0 V | 24 | |||||
dPx.y | Port output duty cycle (with RC load) | VCORE = 1.4 V, CL = 80 pF, RL(3)(4) | 1.62 V | 45% | 55% | |
2.2 V | 45% | 55% | ||||
3.0 V | 45% | 55% | ||||
fPort_CLK | Clock output frequency(5) | VCORE = 1.4 V, CL = 80 pF(4) | 1.62 V | 24 | MHz | |
2.2 V | 24 | |||||
3.0 V | 24 | |||||
dPort_CLK | Clock output duty cycle | VCORE = 1.4 V, CL = 80 pF(4) | 1.62 V | 45% | 55% | |
2.2 V | 45% | 55% | ||||
3.0 V | 45% | 55% | ||||
trise | Port output rise time | CL = 80 pF(6) | 1.62 V | 8 | ns | |
2.2 V | 5 | |||||
3.0 V | 3 | |||||
tfall | Port output fall time | CL = 80 pF(7) | 1.62 V | 8 | ns | |
2.2 V | 5 | |||||
3.0 V | 3 |
Table 5-26 lists the frequencies of the pin-oscillator ports. See Figure 5-27 and Figure 5-28 for the typical characteristics graphs.