SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCORE | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
feUSCI | eUSCI input clock frequency | Internal: SMCLK,
External: UCLK, Duty cycle = 50% ±10% |
1.2 V | 12 | MHz | ||
1.4 V | 24 | ||||||
fBITCLK | BITCLK clock frequency
(equals baud rate in MBaud) |
1.2 V | 5 | MHz | |||
1.4 V | 7 |
Table 5-37 lists the characteristics of the eUSCI in UART mode.