SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The Hard Reset resets all modules that are set up or modified by the application. This includes all peripherals and the nondebug logic of the Cortex-M4. The MSP432P401x MCUs support up to 16 sources of Hard Reset. Table 6-40 lists the reset source allocation. The Reset Controller registers can be used to identify the source of reset in the device. For further details, see the Reset Controller chapter in the MSP432P4xx SimpleLink™ Microcontrollers Technical Reference Manual.
RESET SOURCE NUMBER | SOURCE |
---|---|
0 | SYSRESETREQ (System reset output of Cortex-M4) |
1 | WDT_A Time-out (1) |
2 | WDT_A Password Violation (1) |
3 | FLCTL (2) |
4 | Reserved (3) |
5 | Reserved (3) |
6 | Reserved (3) |
7 | Reserved (3) |
8 | Reserved (3) |
9 | Reserved (3) |
10 | Reserved (3) |
11 | Reserved (3) |
12 | Reserved (3) |
13 | Reserved (3) |
14 | CS (4) |
15 | PCM (5) |