SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IDVCC,HFXT | HFXT oscillator crystal current HF mode at typical ESR | fOSC = 1 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 0, HFFREQ = 0, CL,eff = 16 pF, Typical ESR and CSHUNT |
3.0 V | 40 | µA | ||
fOSC = 4 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 0, CL,eff = 16 pF, Typical ESR and CSHUNT |
60 | ||||||
fOSC = 8 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 1, CL,eff = 16 pF, Typical ESR and CSHUNT |
100 | ||||||
fOSC = 16 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 2, CL,eff = 16 pF, Typical ESR and CSHUNT |
180 | ||||||
fOSC = 24 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 3, CL,eff = 16 pF, Typical ESR and CSHUNT |
260 | ||||||
fOSC = 32 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 4, CL,eff = 16 pF, Typical ESR and CSHUNT |
320 | ||||||
fOSC = 40 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 5, CL,eff = 16 pF, Typical ESR and CSHUNT |
480 | ||||||
fOSC = 48 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 6, CL,eff = 16 pF, Typical ESR and CSHUNT |
550 | ||||||
fHFXT | HFXT oscillator crystal frequency, crystal mode | HFXTBYPASS = 0, HFFREQ = 0 (6) | 1 | 4 | MHz | ||
HFXTBYPASS = 0, HFFREQ = 1 (6) | 4.01 | 8 | |||||
HFXTBYPASS = 0, HFFREQ = 2 (6) | 8.01 | 16 | |||||
HFXTBYPASS = 0, HFFREQ = 3 (6) | 16.01 | 24 | |||||
HFXTBYPASS = 0, HFFREQ = 4 (6) | 24.01 | 32 | |||||
HFXTBYPASS = 0, HFFREQ = 5 (6) | 32.01 | 40 | |||||
HFXTBYPASS = 0, HFFREQ = 6 (6) | 40.01 | 48 | |||||
DCHFXT | HFXT oscillator duty cycle | Measured at MCLK or HSMCLK,
fHFXT = 1 MHz to 48 MHz |
40% | 50% | 60% | ||
fHFXT,SW | HFXT oscillator logic-level square-wave input frequency, bypass mode | HFXTBYPASS = 1(6)(5) | 0.8 | 48 | MHz | ||
DCHFXT, SW | HFXT oscillator logic-level square-wave input duty cycle | HFXTBYPASS = 1,
External clock used as a direct source to MCLK or HSMCLK with no divider (DIVM = 0 or DIVHS = 0). |
45% | 55% | |||
HFXTBYPASS = 1,
External clock used as a direct source to MCLK or HSMCLK with divider (DIVM > 0 or DIVHS > 0) or not used as a direct source to MCLK or HSMCLK. |
40% | 60% | |||||
OAHFXT | Oscillation allowance for HFXT crystals(7) | HFXTBYPASS = 0, HFXTDRIVE = 0,
HFFREQ = 0, fHFXT,HF = 1 MHz, CL,eff = 16 pF |
1225 | 5000 | Ω | ||
HFXTBYPASS = 0, HFXTDRIVE = 1,
HFFREQ = 0, fHFXT,HF = 4 MHz, CL,eff = 16 pF |
640 | 1250 | |||||
HFXTBYPASS = 0, HFXTDRIVE = 1,
HFFREQ = 1, fHFXT,HF = 8 MHz, CL,eff = 16 pF |
360 | 750 | |||||
HFXTBYPASS = 0, HFXTDRIVE = 1,
HFFREQ = 2, fHFXT,HF = 16 MHz, CL,eff = 16 pF |
200 | 425 | |||||
HFXTBYPASS = 0, HFXTDRIVE = 1,
HFFREQ = 3, fHFXT,HF = 24 MHz, CL,eff = 16 pF |
135 | 275 | |||||
HFXTBYPASS = 0, HFXTDRIVE = 1,
HFFREQ = 4, fHFXT,HF = 32 MHz, CL,eff = 16 pF |
110 | 225 | |||||
HFXTBYPASS = 0, HFXTDRIVE = 1,
HFFREQ = 5 fHFXT,HF = 40 MHz, CL,eff = 16 pF |
105 | 160 | |||||
HFXTBYPASS = 0, HFXTDRIVE = 1,
HFFREQ = 6, fHFXT,HF = 48 MHz, CL,eff = 16 pF |
80 | 140 | |||||
tSTART,HFXT | Start-up time(8) | fOSC = 1 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 0, HFFREQ = 0, CL,eff = 16 pF, Typical ESR and CSHUNT, FCNTHF_EN = 0 |
3.0 V | 4 | ms | ||
fOSC = 4 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 0, CL,eff = 16 pF, Typical ESR and CSHUNT, FCNTHF_EN = 0 |
1.8 | ||||||
fOSC = 8 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 1, CL,eff = 16 pF, Typical ESR and CSHUNT, FCNTHF_EN = 0 |
0.7 | ||||||
fOSC = 16 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 2, CL,eff = 16 pF, Typical ESR and CSHUNT, FCNTHF_EN = 0 |
0.6 | ||||||
fOSC = 24 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 3, CL,eff = 16 pF, Typical ESR and CSHUNT, FCNTHF_EN = 0 |
450 | µs | |||||
fOSC = 32 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 4, CL,eff = 16 pF, Typical ESR and CSHUNT, FCNTHF_EN = 0 |
300 | ||||||
fOSC = 40 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 5, CL,eff = 16 pF, Typical ESR and CSHUNT, FCNTHF_EN = 0 |
250 | ||||||
fOSC = 48 MHz,
HFXTBYPASS = 0, HFXTDRIVE = 1, HFFREQ = 6, CL,eff = 16 pF, Typical ESR and CSHUNT, FCNTHF_EN = 0 |
250 | ||||||
CHFXIN | Integrated load capacitance at HFXIN terminal(1)(2) | 2 | pF | ||||
CHFXOUT | Integrated load capacitance at HFXOUT terminal(1)(2) | 2 | pF | ||||
fFault,HFXT | Oscillator fault frequency(4)(3) | 400 | 700 | kHz |
Table 5-12 lists the characteristics of the DCO.