SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
fTCK | TCK clock frequency | 0 | 10 | MHz | |
tTCK | TCK clock period | 100 | ns | ||
tTCK_LOW | TCK clock low time | tTCK/2 | ns | ||
tTCK_HIGH | TCK clock high time | tTCK/2 | ns | ||
tTCK_RISE | TCK rise time | 0 | 10 | ns | |
tTCK_FALL | TCK fall time | 0 | 10 | ns | |
tTMS_SU | TMS setup time to TCK rise | 30 | ns | ||
tTMS_HLD | TMS hold time from TCK rise | 9 | ns | ||
tTDI_SU | TDI setup time to TCK rise | 20 | ns | ||
tTDI_HLD | TDI hold time from TCK rise | 7 | ns | ||
tTDO_ZDV | TCK fall to data valid from high impedance | 9 | 44 | ns | |
tTDO_DV | TCK fall to data valid from data valid | 9 | 44 | ns | |
tTDO_DVZ | TCK fall to high impedance from data valid | 8 | 38 | ns |