SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Figure 6-15 shows the port diagram. Table 6-80 summarizes the selection of the pin functions.
PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
P7DIR.x | P7SEL1.x | P7SEL0.x | P7MAPx | |||
P7.4/PM_TA1.4/C0.5(4) | 4 | P7.4 (I/O) | I: 0; O: 1 | 0 | 0 | X |
TA1.CCI4A | 0 | 0 | 1 | default | ||
TA1.4 | 1 | |||||
N/A | 0 | 1 | 0 | X | ||
DVSS | 1 | |||||
C0.5(2)(3) | X | 1 | 1 | X | ||
P7.5/PM_TA1.3/C0.4(4) | 5 | P7.5 (I/O) | I: 0; O: 1 | 0 | 0 | X |
TA1.CCI3A | 0 | 0 | 1 | default | ||
TA1.3 | 1 | |||||
N/A | 0 | 1 | 0 | X | ||
DVSS | 1 | |||||
C0.4(2)(3) | X | 1 | 1 | X | ||
P7.6/PM_TA1.2/C0.3(4) | 6 | P7.6 (I/O) | I: 0; O: 1 | 0 | 0 | X |
TA1.CCI2A | 0 | 0 | 1 | default | ||
TA1.2 | 1 | |||||
N/A | 0 | 1 | 0 | X | ||
DVSS | 1 | |||||
C0.3(2)(3) | X | 1 | 1 | X | ||
P7.7/PM_TA1.1/C0.2(4) | 7 | P7.7 (I/O) | I: 0; O: 1 | 0 | 0 | X |
TA1.CCI1A | 0 | 0 | 1 | default | ||
TA1.1 | 1 | |||||
N/A | 0 | 1 | 0 | X | ||
DVSS | 1 | |||||
C0.2(2)(3) | X | 1 | 1 | X |